|
Intermediate plate, ports 2 and 4 on side
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: Ø 4 - G 1/8 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible
|
|
|
|
|
| Ambient temperature min./max. |
-25°C / +70°C |
| Medium temperature min./max. |
-25°C / +70°C |
| Medium |
Compressed air |
| Working pressure min./max. |
-0,95 bar / 16 bar |
| Number of valve positions |
1 |
| Grid dimension |
27 mm |
| Mounting screw |
with hexagon socket |
| Tightening torque for mounting screws |
4 Nm ±0,5
|
| Direction of pneumatic port (3,5) |
On the side |
| Direction of pneumatic port (2,4) |
On the side |
| Exhaust (3,5) |
With directional exhaust (3/5) |
| |
Ports separated |
| Compressed air connection |
according to ISO 15407-1 |
| Subbase |
Polyamide, fiber-glass reinforced |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|