▶ Qn = 1100 l/min ▶ Pilot valve width: 30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Manual override: without detent, without
Standards
ISO 5599-1
Version
Single plug-in wiring
Blocking principle
Single base plate principle
Working pressure min./max.
-0,95 bar / 16 bar
Ambient temperature min./max.
-15°C / +50°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Protection class
with electrical connector/plug
IP 65
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Operational voltage AC at 50 Hz
230 V, 42 V
Voltage tolerance AC 50 Hz
-10% / +10%
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of air pressure must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.
Dimensions,
all ports on bottom
* n = number of subbases. ** Alternative port openings, closed with plugs. *** Only on subbases with separate intake. **** Subbase 5801680000 can also be connected to port 3 and 5.
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
A
B
C
D
E
F
G
H
J
K
L
M
N
P (=M+Q)
G 1/8
G 1/4
G 1/4
G 1/8
22
28,5
9,5
29,5
14,5
100
25
27
43
41
G 1/4
G 3/8
G 3/8
G 1/8
27
40
12,5
26,5
20
122
30
34
43
49
Ø 6
G 1/4
G 1/4
Ø 4
22
28,5
9,5
29,5
14,5
100
25
27
43
41
Ø 8
G 3/8
G 3/8
Ø 6
27
40
12,5
26,5
20
122
30
34
43
49
...A
Q
R (=Q/2+M–Z)
S
V
X
Z
AA
T3
U3
...G 1/8
14
27,5
60
72
5,4
7
8
100
174
...G 1/4
15
34
64
94
6,4
8
10
101
174
...Ø 6
14
27,5
60
72
5,4
7
–
100
174
...Ø 8
15
34
64
94
6,4
8
–
101
174
A = ports 2 and 4 in the intermediate plate B = port 1 in the supply plate C = ports 3 and 5 in the supply plate D = ports 12 and 14 in the intermediate plate
Dimensions,
ports 2 and 4 on bottom,
Ports 12 and 14 on side
* n = Number of subbases
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
A
B
C
D
E
G
H1
H2
H3
J
K
L
M
N
P
G 1/4
G 3/8
G 3/8
G 1/8
28
13
29
20
39,5
22
110
46
22
43
71
...A
Q
R
S
V
X
Z
T3
U3
...G 1/4
21,5
24,5
81
28
7
11
121
174
Dimensions,
ports 2 and 4 on side,
ports 12 and 14 on bottom
* n = Number of subbases
An example configuration is illustrated. The delivered product may thus deviate from the illustration.