Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Valve system, Series 581
▶ Qn = 4100 l/min ▶ Pilot valve width: 30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Single wire connection ▶ Manual override: with detent
 
Standards   ISO 5599-1
Version   Single plug-in wiring
Blocking principle   Single base plate principle
Working pressure min./max.   -0.95 bar / 10 bar
Ambient temperature min./max.   -15°C / +50°C
Medium   Compressed air
Max. particle size   50 µm
Oil content of compressed air   0 mg/m³ - 5 mg/m³
Protection class with electrical connector/plug IP 65
DC operating voltage   24 V
Voltage tolerance DC   -10% / +10%
Operational voltage AC at 50 Hz   230 V
Voltage tolerance AC 50 Hz   -10% / +10%
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Dimensions,  all ports on bottom
* n = number of subbases.
** Alternative port openings, closed with plugs.
*** Only on subbases with separate intake.
**** Subbase 5801680000 can also be connected to port 3 and 5.
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


A
B
C
D
E
F
G
H
J
K
L
M
N
P (=M+Q)
G 3/8
G 1/2
G 1/2
G 1/8
36
50
18
46
22
156
37
39
71
59
G 1/2
G 3/4
G 3/4
G 1/8
44
62
20.5
42
24
190
43
44
71
64
...A
Q
R (=Q/2+M–Z)
S
V
X
Z
T3
U3




...G 3/8
20
40
93
118
8.4
10
135
127




...G 1/2
20
45
105
146
8.4
10
142
127




A = ports 2 and 4 in the intermediate plate
B = port 1 in the supply plate
C = ports 3 and 5 in the supply plate
D = ports 12 and 14 in the intermediate plate

Dimensions,  ports 2 and 4 on bottom,  Ports 12 and 14 on side
* n = Number of subbases
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


A
B
C
D
E
G
H1
H2
H3
J
K
L
M
N
P
G 1/2
G 1
G 3/4
G 1
52
19
43.5
29.5
46
22
190
56
30
71
130
...A
Q
R
S
V
X
Z
T3
U3





...G 1/2
35.5
38.5
113
52
12
15
154
131








JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-01-07, © Bosch Rexroth AG, subject to change