Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/3-way valve, Series 581, size 4
▶ Qn = 5000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ suitable for ATEX
 
Standards ISO 5599-1
ATEX 2G Ex mb II T4
2D Ex tD A21 T130°C
Version Spool valve
Sealing principle soft sealing
Blocking principle Single base plate principle
Working pressure min./max. -0.95 bar / 16 bar
Ambient temperature min./max. -20°C / +70°C
Medium temperature min./max. -20°C / +70°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pneumatic ports Base plate ISO 5599-1
Mounting screw with hexagon socket
mounting screw tightening torque 10 Nm

Materials:
Housing  Aluminum
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

 
Flow conductance 
Qn
Control pressure
min./max.
Weight
Note
Part No.
 
C
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
[bar]
[kg]
 
 
15.5
5000
3 / 16
1.28
-
15.5
5000
3 / 16
1.28
1)
15.5
5000
3 / 16
1.28
-
15.5
5000
3 / 16
1.28
1)
15.5
5000
3 / 16
1.28
-
15.5
5000
3 / 16
1.28
1)
1) with throttle
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-15, © Bosch Rexroth AG, subject to change