5/3-way valve, Series CD01-PA
▶ Qn = 650 - 750 l/min ▶ plate connection ▶ compressed air connection output: base plate DIN ISO 15407-1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent, without detent
Standards
ISO 15407-1, 26 mm
Certificates
free of substances that impair surface wetting in the coating process
Version
Spool valve, zero overlap
Sealing principle
soft sealing
Working pressure min./max.
See table below
Ambient temperature min./max.
-15°C / +50°C
Medium temperature min./max.
-15°C / +50°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 1 mg/m³
Pneumatic ports
base plate DIN ISO 15407-1
version pneumatic port
according to ISO 15407-1
With collective pilot air exhaust
Connector standard
EN 175301-803, form C
Protection class with electrical connector/plug
IP 65
Duty cycle
100 %
Mounting screw
M4 with hexagon socket
mounting screw tightening torque
2,5 Nm
Housing
Polyamide; Polyoxymethylene
Seals
Acrylonitrile Butadiene Rubber
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of compressed air must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
■
Versions with voltage of less than 50 V DC do not have a protective ground
24 V
-
-
-10% / +10%
-
1,6
-
-
-
-
24 V
-
-
-10% / +10%
-
2,06
-
-
-
-
-
110 V
110 V
-
-10% / +15%
-
4,2
3,4
3
2,4
-
24 V
24 V
-
-10% / +15%
-
3
2,6
2,2
1,85
-
230 V
230 V
-
-10% / +15%
-
3,2
2,8
2,3
2
12 V
-
-
-10% / +10%
-
1,6
-
-
-
-
24 V
-
-
-
750
650
3 / 10
3 / 10
27
55
0,27
1)
24 V
-
-
-
750
650
3 / 10
3 / 10
27
55
0,27
1)
-
24 V
-
-
-
750
650
3 / 16
3 / 16
27
55
0,27
1); 3)
-
110 V
110 V
-
750
650
3 / 10
3 / 10
27
55
0,27
1)
-
110 V
110 V
-
750
650
3 / 10
3 / 10
27
55
0,27
1)
24 V
-
-
-
750
650
-0,95 / 16
3 / 10
27
55
0,27
2)
24 V
-
-
-
750
650
-0,95 / 16
3 / 10
27
55
0,27
2)
-
110 V
110 V
-
750
650
-0,95 / 16
3 / 10
27
55
0,27
2)
-
110 V
110 V
-
750
650
-0,95 / 16
3 / 10
27
55
0,27
2)
24 V
-
-
-
650
750
3 / 10
3 / 10
24
58
0,27
1)
24 V
-
-
-
650
750
3 / 10
3 / 10
24
58
0,27
1)
-
24 V
-
-
-
650
750
3 / 16
3 / 16
24
58
0,27
1); 3)
-
24 V
24 V
-
650
750
3 / 10
3 / 10
24
58
0,27
1)
110 V
110 V
-
110 V
110 V
-
650
750
3 / 10
3 / 10
24
58
0,27
1)
-
230 V
230 V
-
650
750
3 / 10
3 / 10
24
58
0,27
1)
24 V
-
-
-
650
750
-0,95 / 16
3 / 10
24
58
0,27
2)
24 V
-
-
-
650
750
-0,95 / 16
3 / 10
24
58
0,27
2)
-
110 V
110 V
-
650
750
-0,95 / 16
3 / 10
24
58
0,27
2)
-
110 V
110 V
-
650
750
-0,95 / 16
3 / 10
24
58
0,27
2)
12 V
-
-
650
650
650
3 / 10
3 / 10
24
49
0,27
1)
24 V
24 V
-
-
650
650
650
3 / 10
3 / 10
24
49
0,27
1)
-
110 V
110 V
650
650
650
3 / 10
3 / 10
24
49
0,27
1)
-
110 V
110 V
650
650
650
3 / 10
3 / 10
24
49
0,27
1)
-
230 V
230 V
650
650
650
3 / 10
3 / 10
24
49
0,27
1)
24 V
-
-
650
650
650
-0,95 / 16
3 / 10
24
49
0,27
2)
24 V
-
-
650
650
650
-0,95 / 16
3 / 10
24
49
0,27
2)
-
110 V
110 V
650
650
650
-0,95 / 16
3 / 10
24
49
0,27
2)
-
110 V
110 V
650
650
650
-0,95 / 16
3 / 10
24
49
0,27
2)
JavaScript is not activated in your browser. This may result in functional restrictions.