|
|
5/2-way valve, Series TC08
▶ Qn = 800 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, M8, 4-pin ▶ Manual override: with detent ▶ single solenoid, double solenoid
|
|
|
|
|
| Version |
Spool valve, zero overlap |
| Sealing principle |
soft sealing |
| Mounting on manifold strip |
P-strip |
| Working pressure min./max. |
See table below |
|
Control pressure
min./max.
|
See table below |
| Ambient temperature min./max. |
-10°C / +50°C |
| Medium temperature min./max. |
-10°C / +50°C |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Connector standard |
IEC 60950-1 |
| |
Protection class acc. to DIN EN 61140 electrically |
Class III |
| Degree of protection with electrical connector/plug |
IP 65 |
| Status display LED |
Yellow |
| Duty cycle |
100 % |
| mounting screw tightening torque |
2 Nm |
| Weight |
See table below |
| Housing |
Polyamide, fiber-glass reinforced |
| Seals |
Acrylonitrile Butadiene Rubber; Polyurethane |
| Front plate |
Polyamide, fiber-glass reinforced |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of compressed air must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
|
|
G 1/8
|
G 1/8
|
G 1/8
|
24 V
|
0,36
|
3,5
|
800
|
280
|
2,5 / 10
|
|
|
|
|
G 1/8
|
G 1/8
|
G 1/8
|
24 V
|
0,36
|
3,5
|
800
|
280
|
-0,9 / 10
|
|
|
|
|
G 1/8
|
G 1/8
|
G 1/8
|
24 V
|
0,36
|
3,5
|
800
|
280
|
3 / 10
|
|
|
|
|
G 1/8
|
G 1/8
|
G 1/8
|
24 V
|
0,36
|
3,5
|
800
|
280
|
-0,9 / 10
|
|
|
|
|
G 1/8
|
G 1/8
|
G 1/8
|
24 V
|
0,36
|
3,5
|
800
|
280
|
2 / 10
|
|
|
|
|
G 1/8
|
G 1/8
|
G 1/8
|
24 V
|
0,36
|
3,5
|
800
|
280
|
-0,9 / 10
|
|
|
|
2,5 / 10
|
14
|
18
|
0,14
|
1)
|
|
|
2,5 / 10
|
14
|
18
|
0,14
|
2)
|
|
|
3 / 10
|
14
|
17
|
0,14
|
1)
|
|
|
3 / 10
|
14
|
17
|
0,14
|
2)
|
|
|
2 / 10
|
10
|
10
|
0,172
|
1)
|
|
|
2 / 10
|
10
|
10
|
0,172
|
2)
|
|
|
|
|