5/3-way valve, Series TC15
▶ Qn = 1300 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
Version
Spool valve, zero overlap
Sealing principle
soft sealing
Mounting on manifold strip
P-strip
Working pressure min./max.
See table below
Control pressure
min./max.
3 bar / 10 bar
Ambient temperature min./max.
-10°C / +50°C
Medium temperature min./max.
-10°C / +50°C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Connector standard
ISO 15217:2000
Degree of protection with electrical connector/plug
IP 65
Duty cycle
100 %
Switch-on time
12 ms
Switch-off time
13 ms
Generic emission standard in accordance with
EN 50081:1992
mounting screw tightening torque
2,5 Nm
Weight
0,278 kg
Housing
Polyamide, fiber-glass reinforced
Seals
Acrylonitrile Butadiene Rubber; Hydrogenated nitrile butadiene rubber
Front plate
Polyamide, fiber-glass reinforced
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of compressed air must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
G 1/4
G 1/4
G 1/4
-
24 V
0,31
5,9
1300
280
M5
-
-
G 1/4
G 1/4
G 1/4
M5
24 V
0,31
5,9
1300
280
-
-
-
G 1/4
G 1/4
G 1/4
-
24 V
0,31
5,9
1300
280
M5
-
-
G 1/4
G 1/4
G 1/4
M5
24 V
0,31
5,9
1300
280
G 1/4
G 1/4
G 1/4
-
24 V
0,31
5,9
1300
280
G 1/4
G 1/4
G 1/4
M5
24 V
0,31
5,9
1300
280
3 / 10
1)
-0,9 / 10
2); 3)
-0,9 / 10
2)
3 / 10
1); 3)
3 / 10
1)
-0,9 / 10
2); 3)
-0,9 / 10
2)
3 / 10
1)
-0,9 / 10
2)
JavaScript is not activated in your browser. This may result in functional restrictions.