|
 |
 | 2 x 3/2-way valve, Series WV02
|
▶ Qn = 600 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent
| |
 | 2 x 3/2-way valve, Series WV02
|
▶ Qn = 600 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent
| |
 | 5/2-way valve, Series WV02
|
▶ Qn = 500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent ▶ single solenoid, double solenoid
| |
 | 5/2-way valve, Series WV02
|
▶ Qn = 500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series WV02
|
▶ Qn = 250 - 400 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent
| |
 | 5/3-way valve, Series WV02
|
▶ Qn = 250 - 400 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent
| |
 |
| Accessories |
 |
 |
 | 3/2-way valve, Series DO16
|
▶ Qn = 16 - 25 l/min ▶ plate connection ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent, with detent
| |
 | Electrical connectors, Series CN1
|
▶ ISO 15217:2000 ▶ Electrical connector, form C
| |
 | Electrical connectors with cable, Series CN1
|
▶ ISO 15217:2000 ▶ with cable ▶ form C
| |
 | Manifold block
|  | |
 | Blanking plate
|  | |
 | Silencers, Series SI1
|
▶ Sintered bronze
| |
 |