Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

2 x 3/2-way valve, Series WV02
▶ Qn = 600 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent
 
Version Spool valve, zero overlap
Pilot internal
Sealing principle soft sealing
Mounting on manifold strip PRS strip
Working pressure min./max. 2,2 bar / 10 bar
Control­ pressure
min./max.
2,2 bar / 10 bar
Ambient temperature min./max. +0°C / +50°C
Medium temperature min./max. +0°C / +60°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Connector standard ISO 15217:2000
 
Degree of protection with electrical connector/plug IP 65
Duty cycle 100 %
Switch-on time 12 ms
Mounting screw M3
Weight See table below

Materials:
Housing  Aluminum,  anodized
Seals  Hydrogenated acrylonitrile butadiene rubber
Front plate  Polyamide
Threaded bushing  Aluminum
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Operating
voltage
Voltage
tolerance
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
 
 
 
W
VA
VA
VA
VA
-
24 V
24 V
-
-10% / +10%
-10% / +10%
-
2,2
2
1,6
1,4
24 V
-
-
-10% / +10%
-
-
2
-
-
-
-
24 V
-
-
-10% / +10%
-
-
1
-
-
-
-
-
110 V
110 V
-
-10% / +10%
-10% / +10%
-
2,2
2
1,6
1,4
-
230 V
230 V
-
-10% / +10%
-10% / +10%
-
2,2
2
1,6
1,4


 
 
MO
Compressed air connection
Operating
voltage
Holding power
Holding power
Switch-on power
Switch-on power
Part No.
 
 
 
Input
Output
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
 
 
 
 
 
 
 
 
 
 
 
NC/NC
G 1/8
G 1/8
-
24 V
24 V
1,6
1,4
2,2
2
24 V
-
-
-
-
-
-
24 V
-
-
-
-
-
-
-
110 V
110 V
1,6
1,4
2,2
2
-
230 V
230 V
1,6
1,4
2,2
2
NC/NC
-
G 1/8
G 1/8
-
-
-
-
-
-
-
NO/NO
G 1/8
G 1/8
-
24 V
24 V
1,6
1,4
2,2
2
24 V
-
-
-
-
-
-
24 V
-
-
-
-
-
-
-
110 V
110 V
1,6
1,4
2,2
2
-
230 V
230 V
1,6
1,4
2,2
2
NO/NO
-
G 1/8
G 1/8
-
-
-
-
-
-
-
NO/NC
G 1/8
G 1/8
-
24 V
24 V
1,6
1,4
2,2
2
24 V
-
-
-
-
-
-
24 V
-
-
-
-
-
-
-
110 V
110 V
1,6
1,4
2,2
2
-
230 V
230 V
1,6
1,4
2,2
2
NO/NC
-
G 1/8
G 1/8
-
-
-
-
-
-
-
...Part No.
Flow rate value
Switch-off time
Weight
Note
... 
Qn
 
 
 
... 
[l/min]
[ms]
[kg]
 
600
24
0,16
-
-
1)
-
-
600
-
0,1
2)
600
24
0,16
-
-
1)
-
-
600
-
0,1
2)
600
24
0,16
-
-
1)
-
-
600
-
0,1
2)
1) Low power consumption
2) Basic valve without coil

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-17, © Bosch Rexroth AG, subject to change