▶ Qn = 250 - 400 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent
Version
Spool valve, zero overlap
Pilot
internal
Sealing principle
soft sealing
Mounting on manifold strip
PRS strip
Working pressure min./max.
2,2 bar / 10 bar
Control pressure
min./max.
2,2 bar / 10 bar
Ambient temperature min./max.
+0°C / +50°C
Medium temperature min./max.
+0°C / +60°C
Medium
Compressed air
Max. particle size
0,5 µm
Oil content of compressed air
0 mg/m³ - 25 mg/m³
Connector standard
ISO 15217:2000
Degree of protection with electrical connector/plug