Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/2-way valve, Series 581, size 3
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 16 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, M12, 4-pin ▶ Manual override: without detent, with detent ▶ double solenoid
 
Standards ISO 5599-1
Version Spool valve
Sealing principle soft sealing
Blocking principle Single base plate principle
Working pressure min./max. See table below
Ambient temperature min./max. -10°C / +60°C
Medium temperature min./max. -10°C / +60°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pneumatic ports Base plate ISO 5599-1
 
Protection class
with electrical connector/plug
IP 65
Protective circuit Z-diode
Status display LED Yellow
Duty cycle 100 %
Switch-on time 16 ms
Switch-off time 16 ms
Mounting screw with hexagon socket
mounting screw tightening torque 10 Nm
   

Materials:
Housing  Aluminum
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Operating
voltage
Voltage
tolerance
Power consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
0,35


 
MO
Operating
voltage
Flow conductance 
Qn
Working pressure min./max.
Control­ pressure
min./max.
Weight
Note
Part No.
 
 
DC
C
 
 
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
[bar]
[bar]
[kg]
 
 
24 V
18,9
4800
1,7 / 10
1,7 / 10
0,9
1)
24 V
18,9
4800
1,7 / 10
1,7 / 10
0,9
1); 3)
24 V
18,9
4800
1,7 / 10
1,7 / 10
0,9
1)
24 V
18,9
4800
1,7 / 10
1,7 / 10
0,9
1); 3)
24 V
18,9
4800
-0,95 / 10
1,7 / 10
0,9
2)
24 V
18,9
4800
-0,95 / 10
1,7 / 10
0,9
2); 3)
24 V
18,9
4800
-0,95 / 10
1,7 / 10
0,9
2)
24 V
18,9
4800
-0,95 / 10
1,7 / 10
0,9
2); 3)
MO = Manual override
1) Pilot: internal
2) Pilot: external
3) with throttle
Connection 12 must be connected with atmospheres
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions


M12 contact assignment
contact 1: not assigned
contact 2: 24 V DC/coil 12
contact 3: 0 V
contact 4: 24 V DC/coil 14
contact 5: not assigned




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-24, © Bosch Rexroth AG, subject to change