|
|
Pressure regulator
▶ Qn = 600 l/min ▶ plug-in with tube nut, external thread ▶ Poppet valve
|
|
|
|
|
| Working pressure min./max. |
1 bar / 10 bar |
| Ambient temperature min./max. |
-10°C / +70°C |
| Medium temperature min./max. |
-10°C / +70°C |
| Medium |
Compressed air |
| Housing |
Brass, galvanized; Polyamide |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
|
|
G 1/8
|
Ø 4
|
1 / 8
|
600
|
0,1
|
Fig. 2
|
|
|
G 1/8
|
Ø 6
|
0,1
|
Fig. 2
|
|
|
G 1/4
|
Ø 4
|
0,08
|
Fig. 1
|
|
|
G 1/4
|
Ø 6
|
0,08
|
Fig. 1
|
|
|
|
G 1/4
|
6
|
4
|
17
|
9,5
|
25,8
|
78,8
|
13
|
19
|
13
|
25,5
|
37,6
|
|
|
G 1/4
|
8
|
6
|
17
|
9,5
|
25,8
|
78,8
|
18
|
19
|
18
|
27
|
39,8
|
|
|
G 1/8
|
6
|
4
|
17
|
6,5
|
42,3
|
95,3
|
13
|
|
|
|
|
|
G 1/8
|
6
|
4
|
17
|
6,5
|
42,3
|
95,3
|
13
|
|
|
|
|
|
|
|