Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

compact ejector, Series ECS
▶ with release valve ▶ with silencer ▶ with non-return valve, With filter ▶ vacuum switch: electronic ▶ 2 x PNP
 
Ambient temperature min./max. +0°C / +50°C
Medium temperature min./max. +0°C / +60°C
Working pressure min./max. 2,5 bar / 6 bar
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Protection class:  , with electrical connector See table below
Duty cycle according to DIN VDE 0580 standard 100 %
   
Hysteresis adjustable
Repeatability (% of full scale value) ± 1 %
DC operating voltage 24 V
Voltage tolerance DC - 5% / +10%
Switch output current Max. 180 mA

Materials:
Housing  Aluminum,  anodized
Seal  Acrylonitrile Butadiene Rubber
Silencers  Polyethylene
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Operating Instructions
Technical Remarks
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20°C.
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.

 
Type
Nozzle Ø
Power consumption
 
Solenoid valve
Max. vacuum level at p.opt
Max. suction capacity
Air consumption at p.opt.
Part No.
 
 
 
DC
 
 
 
 
 
 
 
[W]
[%]
[l/min]
[l/min]
 
ECS-EC-10-NO
1
1,3
84
37
53
ECS-EC-15-NO
1,5
1,3
85
65
117
ECS-EC-20-NO
2
2,5
83
116
190
ECS-EC-30-NO
3
2,5
87
200
420
ECS-EC-10-NC
1
1,3
84
37
53
ECS-EC-15-NC
1,5
1,3
85
65
117
ECS-EC-20-NC
2
2,5
83
116
190
ECS-EC-30-NC
3
2,5
87
200
420
...Part No.
Sound pressure level intake effect
Sound pressure level intake effect
Protection against overpressure [max.]
Weight
Note
... 
 
 
 
 
 
... 
[dBA]
[dBA]
[bar]
[kg]
 
66
68
5
0,275
1); 3); 5)
68
68
0,275
1); 3); 5)
76
76
0,465
2); 4); 6)
82
82
0,485
2); 4); 6)
66
68
0,275
1); 3); 5)
68
68
0,275
1); 3); 5)
76
76
0,465
2); 4); 6)
82
82
0,485
2); 4); 6)
1) Nozzle material: Brass
2) Nozzle material: Aluminum
3) Protection class :  ,  with electrical connector: IP 40
4) Protection class :  ,  with electrical connector: IP 65
5) Electr. connection: Plug, Industrial plug connector, 2-pin
6) Electr. connection: Plug, EN 175301-803, form C

ECS-EC-...NO-C-S-VD
NO = ejector suction line open without current
C = Solenoid valve for release pulse
S = integrated non-return valve
VD = digital vacuum switch


ECS-EC-...NC-C-S-VD
NC = ejector line closed without current
C = Solenoid valve for release pulse
S = integrated non-return valve
VD = digital vacuum switch


Vacuum p2 depending on working pressure p1
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm
3) optimum working pressure


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm
3) optimum working pressure


Suction capacity qs depending on working pressure p1
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm
3) optimum working pressure


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm
3) optimum working pressure


Evacuation time tE depending on vacuum p2 for 1 l volume (with optimal operating pressure p1opt)
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm


Air consumption qv depending on working pressure p1
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm
3) optimum working pressure


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm
3) optimum working pressure


ECS-EC-10/-15
1) Vacuum ON/OFF solenoid valve; 2) Release pulse solenoid valve; 3) Vacuum switch; 4) Switching point setting for vacuum switch; 5) Vacuum switch display; 6) Silencer; 7) Filter
10) Vacuum switch ventilation port; 11) + UB (pin 1); 12) Switch output 2 (pin 2); 13) Switch output 1 (pin 4); 14) 0 V (pin 3)


Part No.
B1
B2
B3
B6
B8
D1
G1
G2
G3
G4
H1
H3
20
16
10
14
20,2
4,5
G 1/8
G 1/8
M8x1
M3
129
78,5
20
16
10
14
20,2
4,5
G 1/8
G 1/8
M8x1
M3
129
78,5
20
16
10
14
20,2
4,5
G 1/8
G 1/8
M8x1
M3
129
78,5
20
16
10
14
20,2
4,5
G 1/8
G 1/8
M8x1
M3
129
78,5
...Part No.
H4
H5
H6
H7
H8
H9
H10
H11
H12
H13
H14
L1
68,5
36,5
36,5
15
12
23
14
9
29
56
68
71,5
68,5
36,5
36,5
15
12
23
14
9
29
56
68
71,5
68,5
36,5
36,5
15
12
23
14
9
29
56
68
71,5
68,5
36,5
36,5
15
12
23
14
9
29
56
68
71,5
...Part No.
L2
L3
L4
L5
L6
L7
L12
L13
L14


42,5
12,6
28
42
7
41,5
9,6
27,5
17


42,5
12,6
28
42
7
41,5
9,6
27,5
17


42,5
12,6
28
42
7
41,5
9,6
27,5
17


42,5
12,6
28
42
7
41,5
9,6
27,5
17



ECS-EC-20/-30
1) Vacuum ON/OFF solenoid valve; 2) Release pulse solenoid valve; 3) Vacuum switch; 4) Switching point setting for vacuum switch; 5) Vacuum switch display; 6) Silencer; 7) Filter
10) Vacuum switch ventilation port; 11) + UB (pin 1); 12) Switch output 2 (pin 2); 13) Switch output 1 (pin 4); 14) 0 V (pin 3)


Part No.
B1
B3
B4
B6
B8
D1
G1
G2
G3
G4
H1
H2
22
M8x1
6,8
18
22
5,5
G 3/8
G 1/4
M8x1
M4
157,5
132,5
22
M8x1
6,8
18
22
5,5
G 3/8
G 1/4
M8x1
M4
157,5
132,5
22
M8x1
6,8
18
22
5,5
G 3/8
G 1/4
M8x1
M4
157,5
147,5
22
M8x1
6,8
18
22
5,5
G 3/8
G 1/4
M8x1
M4
157,5
147,5
...Part No.
H3
H4
H5
H6
H7
H8
H9
H10
H11
H12
H13
H14
112,5
100,5
58,5
52
20
12
29
26,5
8
38
56
68
112,5
100,5
58,5
52
20
12
29
26,5
8
38
56
68
112,5
100,5
73,5
52
20
12
29
26,5
8
38
56
68
112,5
100,5
73,5
52
20
12
29
26,5
8
38
56
68
...Part No.
L1
L2
L4
L5
L6
L7
L8
L14



112,5
83,5
50,5
60
37,5
49,5
16,5
20



112,5
83,5
50,5
60
37,5
49,5
16,5
20



112,5
83,5
50,5
60
37,5
49,5
16,5
20



112,5
83,5
50,5
60
37,5
49,5
16,5
20






JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-25, © Bosch Rexroth AG, subject to change