Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

3/2-shut-off valve, mechanically operated, Series AS5-BAV
▶ 3/4 NPTF - 1 NPTF
 
Version Ball valve, Can be assembled into blocks
  For padlocks

lockable
Working pressure min./max. 0 bar / 16 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Actuating element rotary switch
Sealing principle metal/metal sealing
Max. particle size 25 µm

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Polytetrafluorethylene
Threaded bushing  Die cast zinc
Actuating element  Polyoxymethylene
Locking base Steel
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization

 
Port
Exhaust
Qn 
Weight
Part No.
 
 
 
1▶2
2▶3
 
 
 
 
 
[l/min] 
[kg]
 
3/4 NPTF
3/4 NPTF
16000
3700
0.825
1 NPTF
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Flow rate characteristic
p2 = secondary pressure
qn = nominal flow


Dimensions in inches
A1 = input
A2 = output
A3 = ventilation port
1) Mounting option for padlocks; max. shackle Ø 8


Dimensions in inches
A1
A2
A3
B
C
D
E1
M





3/4 NPTF
3/4 NPT
3/4 NPT
3.35
4.06
4.29
1.42
2.28





1 NPTF
1 NPT
3/4 NPT
3.35
4.06
4.29
1.42
2.28








JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change