Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Filling unit, electrically operated, Series AS5-SSU
▶ 3/4 NPTF - 1 NPTF ▶ pipe connection ▶ ATEX optional
 
Parts 3/2-way valve, electrically operated, Filling valve
Version Poppet valve, Can be assembled into blocks
Working pressure min./max. 2.5 bar / 10 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Pilot internal
Sealing principle soft sealing
Max. particle size 25 µm
Degree of protection , with Plug IP 65
Duty cycle 100 %

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Builds up pressure slowly in the pneumatic systems, i.e. prevents a sudden pressure build-up during a restart after a mains pressure failure or avoids emergency OFF switching. This also avoids dangerous, jerky cylinder movements.
ATEX optional: The ATEX ID depends on the selected pilot valve.
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization

Operating
voltage
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
W
VA
VA
VA
VA
24 V
-
-
2
-
-
-
-
-
110 V
110 V
-
2.2
1.6
1.6
1.4
-
220 V
230 V
-
2.2
1.6
1.6
1.4


 
 
Port
Exhaust
Operating
voltage
Qn
Weight
Fig.
Part No.
 
 
 
 
DC
AC 50 Hz
AC 60 Hz
 
1▶2
2▶3
 
 
 
 
 
 
 
 
 
 
[l/min]
[kg]
 
 
3/4 NPTF
3/8 NPTF
24 V
-
-
8750
8750
3700
0.924
Fig. 3
3/4 NPTF
-
110 V
110 V
3/4 NPTF
-
220 V
230 V
1 NPTF
24 V
-
-
1 NPTF
-
110 V
110 V
1 NPTF
-
220 V
230 V
-
3/4 NPTF
3/8 NPTF
-
-
-
8750
8750
3700
0.895
Fig. 2
1 NPTF
0.895
Fig. 2
3/4 NPTF
0.889
Fig. 1
1 NPTF
0.889
Fig. 1
...Part No.
Note
... 
 
... 
 
2)
2)
2)
2); 5)
2); 5)
2); 5)
3); 5)
3); 5)
4)
4)
1) With adjustment screw lock
2) Basic valve with pilot valve
3) Basic valve without pilot valve, with CNOMO subbase
4) Basic valve without pilot valve
5) ATEX optional
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Secondary pressure while filling
adjustable filling
1) Fully opened
p2 = secondary pressure
t = fill time


Flow rate characteristic
p2 = secondary pressure; qn = nominal flow


Dimensions in inches,  Fig. 1: Filling unit without pilot valve with porting configuration for series DO16
A1 = input
A2 = output
A3 = ventilation port
1) Adjustment screw for filling time


Dimensions in inches
A1
A2
A3
B
C
D
F
K
M




3/4 NPTF
3/4 NPT
3/8 NPT
6.69
4.06
4.29
4.92
4.07
2.28




1 NPTF
1 NPT
3/8 NPT
6.69
4.06
4.29
4.92
4.07
2.28





Dimensions in inches,  Fig. 2: Filling unit with transition plate for pilot valve series DO30
A1 = input
A2 = output
A3 = ventilation port
1) Transition plate with CNOMO porting configuration for pilot valve DO30
2) Adjustment screw for filling time


Dimensions in inches
A1
A2
A3
B
C
D
E1
F
K
M
N
Q

3/4 NPTF
3/4 NPT
3/8 NPT
6.69
4.06
4.29
0.56
4.92
4.07
2.28
M4
0.83

1 NPTF
1 NPT
3/8 NPT
6.69
4.06
4.29
0.56
4.92
4.07
2.28
M4
0.83


Dimensions in inches,  Fig. 3: Filling unit with pilot valve and port for electrical connector
A1 = input
A2 = output
A3 = ventilation port
1) Port for electrical connector according to ISO 15217 (form C)
2) Manual override
3) Adjustment screw for filling time


Dimensions in inches
A1
A2
A3
B
C
D
E1
F
K
M



3/4 NPTF
3/4 NPT
3/8 NPT
6.69
4.06
4.29
0.99
4.92
4.07
2.28



1 NPTF
1 NPT
3/8 NPT
6.69
4.06
4.29
0.99
4.92
4.07
2.28






JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change