Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Precision pressure regulator, Series PR1-RGP
▶ G 3/8 - G 1/2 ▶ Qn=5600 l/min ▶ Activation: pneumatically ▶ cold-resistant
 
Mounting orientation Any
Working pressure min./max. 0,5 bar / 16 bar
Medium Compressed air
Medium temperature min./max. -35°C / +60°C
Ambient temperature min./max. -35°C / +60°C
Regulator type Diaphragm-type pressure regulator
Regulator function with relieving air exhaust
Adjustment range min./max. 0,05 bar / 10 bar
Pressure supply single
Control pressure, max. 10 bar
Max. Internal air consumption 6 l/min

Materials:
Housing  Die cast zinc
Seals  Chloroprene rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Relieving exhaust (≤ 10 mbar over set pressure)
Recommended pre-filtering: 0,01 µm

 
Port
Qn
Weight
Part No.
 
 
[l/min]
[kg]
 
G 3/8
5600
1,26
G 1/2
nominal flow Qn with secondary pressure 6 bar at Δp = 1 bar

control pressure characteristic
px = control pressure; p2 = secondary pressure; 1) pneumatically operated


exhaust characteristics (contact limit < 10 mbar)
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Pressure characteristics curve
p1 = working pressure; p2 = secondary pressure; q = flow rate


Flow rate characteristic,  p2 = 0,05 - 3 bar


p2 = 0,05 - 5 bar


p2 = 0,05 - 7 bar
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions


A1
A2
A3 1)
A6 2)
A8 3)
B
C
D
E
K
M
O
R
T
G 3/8
G 3/8
G 3/8
G 1/4
G 1/8
82
43,5
65,5
108
47
3
54
4
17
G 1/2
G 1/2
G 3/8
G 1/4
G 1/8
82
43,5
65,5
108
47
3
54
4
17
...A1
T2
U
W









...G 3/8
16
30
51









...G 1/2
16
30
51









1) Relieving exhaust
2) Pressure gauge connection
3) Pilot connection



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-12, © Bosch Rexroth AG, subject to change