|
|
Series NU2
▶ Straight fitting ▶ external thread ▶ M5 - G 3/8 ▶ plug-in with tube nut ▶ Ø 3 - Ø 9 ▶ NU2-S-RPN
|
|
|
|
|
| Ambient temperature min./max. |
-10°C / +70°C |
| Working pressure min./max. |
-0,95 bar / 15 bar |
| Housing |
Brass, nickel-plated |
|
|
|
|
 |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
M5
|
Ø 3
|
3,5
|
21
|
8
|
9
|
10
|
0,007
|
|
|
|
|
|
M5
|
Ø 4
|
3,5
|
21
|
8
|
8
|
10
|
0,009
|
|
|
|
|
|
G 1/8
|
Ø 3
|
4,5
|
21,7
|
13
|
8
|
10
|
0,012
|
|
|
|
|
|
G 1/8
|
Ø 4
|
4,5
|
23
|
14
|
10
|
10
|
0,015
|
|
|
|
|
|
G 1/8
|
Ø 6
|
4,5
|
23
|
14
|
12
|
10
|
0,018
|
|
|
|
|
|
G 1/4
|
Ø 4
|
6
|
25,5
|
16
|
10
|
10
|
0,022
|
|
|
|
|
|
G 1/4
|
Ø 6
|
6
|
25,5
|
16
|
12
|
10
|
0,023
|
|
|
|
|
|
G 1/4
|
Ø 9
|
6
|
29
|
17
|
15
|
10
|
0,028
|
|
|
|
|
|
G 3/8
|
Ø 6
|
7
|
26,5
|
19
|
12
|
10
|
0,027
|
|
|
|
|
|
G 3/8
|
Ø 9
|
9
|
32,5
|
19
|
15
|
10
|
0,03
|
|
|
|
|
|
|
|