Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

T-union
▶ internal thread, 3x ▶ G 1/8 - G 1 ▶ FPT-S-RTK
 
Ambient temperature min./max. -20°C / +80°C
Working pressure min./max. 0 bar / 16 bar

Materials:
Screw  Brass, nickel-plated
Housing  Brass,  nickel-plated
Thread  Brass,  nickel-plated
Search in catalog
Search

Advanced search
Documentation

Data sheet
Dimensions


Part No.
Port G
H
L
L1
SW
Delivery quantity
[Piece]





G 1/8
8
21
42
10
10





G 1/4
11
25,5
51
13
10





G 3/8
11,5
28
56
17
5





G 1/2
15
33
67
21
5





G 3/4
16,5
36
73
25
2





G 1
19
45
90
36
2








JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-05, © Bosch Rexroth AG, subject to change