Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Contact bridge
▶ Control: Multipole ▶ without wire end ferrule, tin-plated, with cable ▶ Number of solenoid coils: 1
 
number of sensor inputs 2
Ambient temperature min./max. -25°C / +75°C
Protection class IP 65
Protective circuit 43 V bi-directional
Operating
voltage
DC
24 V
Voltage tolerance DC -20% / +20%
Valve LED status display Yellow
Initiator LED status display Green
Mounting screw M2.5 with slot
Tightening torque for mounting screws [+0,05] 0,25 Nm

Materials:
Housing  Polyester amide
Cable  Polyurethane
Seals  Fluorocaoutchouc
The delivered product may vary from that in the illustration.
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Port 
Cable length
Cable-Ø
n-Wire
Wire cross-section
Weight
Part No.
to valve
Sensors
 
 
 
 
 
 
 
 
[m]
[mm]
 
[mm²]
[kg]
 
Electrical connector, ISO 15217, form C
Socket, M12, 5-pin
0,52
5,2
7
0,14
0,038

Fig. 1
1) 24 V DC
2) Sensor input 2
3) Ground
4) Sensor input 1
5) LED sensors
6) Mounting space for name plate
7) LED valve
8) Sealing cap for manual override, not removable
9) Removable
10) Captive seal and screw




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-26, © Bosch Rexroth AG, subject to change