Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Field bus connections
Directional valves
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Pneumatic connection technologies
Electrical connection technologies
Electrical connection technologies
Electrical connectors, Series CN1
Electrical connectors with cable, Series CN1
Round plug connector, Series CN2
Round plug connectors with cable, Series CN2
Multipole plug
Multipole plug with cable
Contact bridges
Supplementary products
Customer-specific solutions
Technical information
Archive
Spare parts
Contact bridge
▶ Control: Multipole ▶ without wire end ferrule, tin-plated, with cable ▶ Number of solenoid coils: 2
number of sensor inputs
2
Ambient temperature min./max.
-25°C / +75°C
Protection class
IP 65
Protective circuit
43 V bi-directional
Operating
voltage
DC
24 V
Voltage tolerance DC
-20% / +20%
Valve LED status display
Yellow
Initiator LED status display
Green
Mounting screw
M2.5 with slot
Tightening torque for mounting screws [+0,05]
0,25 Nm
Materials:
Housing
Polyester amide
Cable
Polyurethane
Seals
Fluorocaoutchouc
Search in catalog
Search
Advanced search
Accessories
Accessories
Documentation
Data sheet
Port
Cable length
Cable-Ø
n-Wire
Wire cross-section
Weight
Part No.
to valve
Sensors
[m]
[mm]
[mm²]
[kg]
Electrical connector, ISO 15217, form C
Socket, M12, 5-pin
0,52
5,2
7
0,14
0,045
5763503173
Dimensions
1) 24 V DC
2) Sensor input 2
3) Ground
4) Sensor input 1
5) LED sensors
6) Mounting space for name plate
7) LED valve
8) Sealing cap for manual override, not removable
9) Removable
10) Captive seal and screw
JavaScript is not activated in your browser.
This may result in functional restrictions.