Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Series NU2
▶ Elbow fitting ▶ external thread ▶ G 1/8 - G 1/4 ▶ plug-in with tube nut ▶ Ø 4 - Ø 8 ▶ NU2-S-RVT
 
Ambient temperature min./max. -10°C / +70°C
Working pressure min./max. -0,95 bar / 15 bar

Materials:
Housing  Brass,  nickel-plated
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”.

Dimensions


Part No.
Port G
Port D
H
L1
L2
SW1
SW2
Delivery quantity
[Piece]
Weight
[kg]


G 1/8
Ø 4
6
22
20,6
14
10
10
0,012


G 1/8
Ø 6
6
22
21,6
14
12
10
0,026


G 1/4
Ø 4
8
27
24
17
10
5
0,024


G 1/4
Ø 6
8
26,5
23,1
16
12
5
0,027


G 1/4
Ø 8
8
27,5
24
16
14
5
0,032


Connection D = inside diameter of the tubing to be used



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-01-29, © Bosch Rexroth AG, subject to change