|
|
Series NU2
▶ T-connector ▶ plug-in with tube nut ▶ Ø 4 - Ø 6 ▶ plug-in with tube nut, 2x ▶ Ø 4 - Ø 6 ▶ NU2-S-RTK
|
|
|
|
|
| Ambient temperature min./max. |
-10°C / +70°C |
| Working pressure min./max. |
-0,95 bar / 15 bar |
| Housing |
Aluminum, anodized |
| tube nut |
Polyamide, fiber-glass reinforced |
|
|
|
|
 |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
Ø 4
|
Ø 4
|
23
|
23
|
13
|
5
|
0,02
|
|
|
|
|
|
|
Ø 6
|
Ø 6
|
24
|
24
|
15
|
5
|
0,02
|
|
|
|
|
|
|
|
|