Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Lock coupling with internal thread, Series CP1
▶ NW 2.7 - 7.8 mm
 
Working pressure min./max. 0 bar / 16 bar
Ambient temperature min./max. -10°C / +90°C
Medium temperature min./max. -10°C / +90°C
Medium Compressed air

Materials:
Housing  Brass,  nickel-plated
Release bushing  Brass,  nickel-plated
Seal  Acrylonitrile Butadiene Rubber
Port  Brass,  nickel-plated
The delivered product may vary from that in the illustration.
Search in catalog
Search

Advanced search
Documentation

Data sheet
Nominal width
Port G
Qn
Weight
Fig.
Delivery quantity
Part No.
 
 
[l/min]
[kg]
 
[Piece]
 
2,7
M5
210
0,009
Fig. 1
2
5
G 1/8
500
0,029
Fig. 2
2
G 1/4
0,031
7,2
G 1/4
1500
0,081
Fig. 3
2
7,8
G 1/4
2300
0,108
Fig. 4
1
G 3/8
0,113
G 1/2
0,134

Fig. 1


Part No.
Port G
Nominal width
L
SW







M5
2,7
25
9








Fig. 2


Part No.
Port G
Nominal width
L
SW







G 1/8
5
36,5
14







G 1/4
5
38,5
17








Fig. 3


Part No.
Port G
Nominal width
L
SW







G 1/4
7,2
41
21








Fig. 4


Part No.
Port G
Nominal width
L
SW







G 1/4
7,8
63
19







G 3/8
7,8
63
21







G 1/2
7,8
63
24










JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-26, © Bosch Rexroth AG, subject to change