Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Coupling plug with external thread, Series CP1
▶ NW 2.7 - 10 mm
 
Working pressure min./max. 0 bar / 16 bar
Ambient temperature min./max. -10°C / +90°C
Medium temperature min./max. -10°C / +90°C
Medium Compressed air
The delivered product may vary from that in the illustration.
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
Coupling plugs are applicable for all locking and safety couplings with adequate nominal width

Nominal width
Port G
Weight
Fig.
Note
Delivery quantity
Part No.
 
 
[kg]
 
 
[Piece]
 
2,7
M5
0,02
Fig. 1
1)
10
5
G 1/8
0,012
Fig. 2
1)
10
G 1/4
0,02
7,7
G 1/4
0,022
Fig. 2
1)
10
G 1/4
0,018
2)
10
G 3/8
0,029
1)
10
G 3/8
0,027
2)
10
G 1/2
0,043
2)
5
G 1/2
0,046
1)
5
10
G 1/2
0,076
Fig. 2
1)
2
1) Housing: Brass,  nickel-plated
2) Housing: Steel,  galvanized

Fig. 1


Part No.
Port G
Nominal width
L
SW







M5
2,7
18
7








Fig. 2


Part No.
Port G
Nominal width
L
SW







G 1/8
5
28
14







G 1/4
5
28
17







G 1/4
7,7
33
17







G 1/4
7,7
33
17







G 3/8
7,7
33
19







G 3/8
7,7
33
19







G 1/2
7,7
35
24







G 1/2
7,7
35
24







G 1/2
10
42
27










JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-26, © Bosch Rexroth AG, subject to change