Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Pneumatic counter
▶ 6 digits ▶ Compressed air connection input: M5 - Ø 4
 
Logic function Pneumatic/mechanic counter, adding
Working pressure min./max. 2 bar / 8 bar
Ambient temperature min./max. +0°C / +60°C
Medium temperature min./max. +0°C / +60°C
Medium Compressed air
Max. particle size 40 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Mounting orientation Any

Materials:
Housing  See table below
Threaded bushing  See table below
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.

 
Display
Return
Compressed air connection
Pulse duration
Pause duration
Weight
Fig.
Part No.
 
 
 
Input
Counting
Return
Counting
Return
 
 
 
 
 
 
 
 
 
 
 
[kg]
 
 
6 digits
Manually via a button, Pneumatic > 2 bar
M5
> 18 ms
> 180 ms
> 10 ms
> 50 ms
0,073
Fig. 1
Manually via a button, Pneumatic > 2 bar
Ø 4
0,073
Fig. 1
Manually via a button, Pneumatic > 2 bar
M5
0,075
Fig. 2
Pneumatic > 2 bar
M5
0,08
Fig. 3

Counting frequency
1) Counting impulse
2) Response pressure - 0.8 bar
3) Release pressure - 0.15 bar
ti = min. pulse duration
tp = min. pause duration
tz = time for counting pulse = ti + tp + 2t*
t* = dependent on pressure and pipe length (values must be determined)


Fig. 1
Z = counting signal
Y = return signal
C = countersink DIN 74-Af4
D = reset key
Included in the delivery contents:
2 oval head countersunk screws DIN 966 St M4 x 16
2 spring rings A4 DIN 127
2 hexagonal nuts M4 DIN 934


Fig. 2
Z = counting signal
Y = return signal
D = reset key
Included in the delivery contents:
2 oval head countersunk screws DIN 966 St M4 x 16
2 spring rings A4 DIN 127
2 hexagonal nuts M4 DIN 934


Fig. 3
Z = counting signal
Y = return signal
Included in the delivery contents:
2 oval head countersunk screws DIN 966 St M4 x 16
2 spring rings A4 DIN 127
2 hexagonal nuts M4 DIN 934




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-11-06, © Bosch Rexroth AG, subject to change