|
|
Pressure regulator
▶ Qn = 400 - 750 l/min ▶ internal thread, external thread ▶ Poppet valve
|
|
|
|
|
| Working pressure min./max. |
1 bar / 10 bar |
| Ambient temperature min./max. |
-10°C / +70°C |
| Medium temperature min./max. |
-10°C / +70°C |
| Medium |
Compressed air |
| Housing |
Brass, galvanized; Polyamide; Aluminum, black anodized |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
|
|
G 1/8
|
G 1/8
|
1 / 8
|
400
|
0,08
|
Fig. 1
|
|
|
G 1/4
|
G 1/8
|
400
|
0,11
|
Fig. 2
|
|
|
G 1/4
|
G 1/4
|
600
|
0,11
|
Fig. 1
|
|
|
G 3/8
|
G 3/8
|
750
|
0,075
|
Fig. 1
|
|
|
G 1/2
|
G 1/2
|
750
|
0,075
|
Fig. 1
|
|
|
|
G 1/8
|
G 1/8
|
17
|
6,3
|
19,8
|
70,8
|
15
|
15
|
13
|
18,5
|
26,7
|
13
|
|
|
G 1/4
|
G 1/4
|
17
|
9,5
|
25,8
|
78,8
|
19
|
19
|
18
|
22,5
|
32,9
|
13
|
|
|
G 3/8
|
G 3/8
|
22
|
9,5
|
29
|
85,2
|
23
|
23
|
23
|
28,5
|
41
|
17
|
|
|
G 1/2
|
G 1/2
|
27
|
11,5
|
34
|
86,2
|
28
|
28
|
25
|
31
|
46,3
|
17
|
|
|
G 1/4
|
G 1/8
|
17
|
6,5
|
42,3
|
95,3
|
19
|
19
|
18
|
22,5
|
32,9
|
13
|
|
|
|
|