Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Mini cylinder, ISO 6432, Series MNI
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ cushioning: elastic ▶ corrosion-protected ▶ Piston rod: through, external thread ▶ ATEX optional
 
Standards ISO 6432
Compressed air connection internal thread
   
Working pressure min./max. 1.5 bar / 10 bar
Ambient temperature min./max. -25°C / +80°C
Medium temperature min./max. -25°C / +80°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Stainless steel
Piston rod  Stainless steel
Piston  Brass, Aluminum
Front cover  Aluminum, anodized
End cover  Aluminum, anodized
Seal  Acrylonitrile Butadiene Rubber; Polyurethane
Nut for cylinder mounting  Steel, galvanized
Nut for piston rod  Steel, galvanized
Scraper  Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Declaration of conformity

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
ATEX-certified cylinders are available at Bosch Rexroth sales centres
ATEX ID: II 2G c IIB T4
II 2D c IP65 T125°C X
The operating temperature range for ATEX-certified cylinders is -20°C to +50°C.
Warning: The piston rod halves must not be twisted against one another!

Piston Ø [mm] 10 12 16 20 25
Retracting piston force [N] 42 53 109 166 260
Extracting piston force [N] 42 53 109 166 260
Impact energy [J] 0.04 0.07 0.14 0.23 0.35
Weight 0 mm stroke [kg] 0.039 0.073 0.091 0.182 0.317

+10 mm stroke [kg] 0.0029 0.005 0.0063 0.0102 0.0155
Stroke max. [mm] 250 600 800 1100 1300
Working pressure min./max. [bar] 1 - 10 1 - 10 1 - 10 1 - 10 1 - 10

  Piston Ø
Piston rod thread
Ports
Piston rod Ø
Cylinder outer thread
10
M4
M5
4
M12x1,25
12
M6
M5
6
M16x1,5
16
M6
M5
6
M16x1,5
20
M8
G 1/8
8
M22x1,5
25
M10x1,25
G 1/8
10
M22x1,5
Stroke 10
0822080201
0822081201
0822082201
0822083201
0822084201
25
0822080202
0822081202
0822082202
0822083202
0822084202
50
0822080203
0822081203
0822082203
0822083203
0822084203
80
0822080204
0822081204
0822082204
0822083204
0822084204
100
0822080205
0822081205
0822082205
0822083205
0822084205
125 -
0822081206
0822082206
0822083206
0822084206
160 -
0822081207
0822082207
0822083207
0822084207
200 - -
0822082208
0822083208
0822084208
250 - - -
0822083209
0822084209
320 - - -
0822083210
0822084210
400 - - - -
0822084211
500 - - - -
0822084212
other versions can be ordered from Bosch Rexroth sales offices

Dimensions
S = stroke


Piston Ø
AM –2
BE
BF
E
EE
KK
KV
KW
KX
KY
MM f8
M1/M2
10
12
M12x1,25
11
14
M5 t=5
M4
17
5.5
7
2.2
4
4.8
12
16
M16x1,5
16
19
M5 t=5
M6
22
6
10
3.2
6
4.8
16
16
M16x1,5
16
19
M5 t=5
M6
22
6
10
3.2
6
4.8
20
20
M22x1,5
18
28
G1/8 t=8
M8
30
7
13
4
8
7
25
22
M22x1,5
21
28
G1/8 t=8
M10x1,25
30
7
17
6
10
7
...Piston Ø
PB ±1
SW 1
SW 2
WF±1,4
ZL ± 1,7
ZM +0/-2,5






...10
37
13
3
16
62.5
80.5






...12
41
19
5
22
72.5
96.5






...16
47
19
5
22
78.5
102.5






...20
51
28
6
24
90.5
116.4






...25
55
28
8
28
98.5
128.2






t = depth of thread



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-26, © Bosch Rexroth AG, subject to change