|
|

 |
|
Mini cylinder, ISO 6432, Series MNI
▶ Ø 10 - 25 mm ▶ Ports: M5 - G 1/8 ▶ Single-acting, retracted without pressure ▶ cushioning: elastic ▶ corrosion-protected ▶ with integrated rear eye ▶ Piston rod: external thread
|
|
|
|
|
| Standards |
ISO 6432 |
| Compressed air connection |
internal thread |
| |
|
| Working pressure min./max. |
2 bar / 10 bar |
| Ambient temperature min./max. |
-25°C / +80°C |
| Medium temperature min./max. |
-25°C / +80°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pressure for determining piston forces |
6,3 bar |
| |
|
| Cylinder tube |
Stainless steel |
| Piston rod |
Stainless steel |
| Piston |
Brass, Aluminum |
| Front cover |
Aluminum, anodized |
| End cover |
Aluminum, anodized |
| Seal |
Acrylonitrile Butadiene Rubber; Polyurethane |
| Nut for cylinder mounting |
Steel, galvanized |
| Nut for piston rod |
Steel, galvanized |
| Scraper |
Polyurethane |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of compressed air must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
| Extracting piston force |
[N] |
41 |
60.2 |
102.2 |
174.6 |
279.6 |
| Spring force min. - max. |
[N] |
5.2 - 8.4 |
6.7 - 11 |
14.2 - 24.4 |
12.8 - 23.4 |
19.2 - 29.4 |
| Impact energy |
[J] |
0.04 |
0.07 |
0.14 |
0.23 |
0.35 |
| Weight |
0 mm stroke |
[kg] |
0.03 |
0.06 |
0.075 |
0.14 |
0.23 |
|
+10 mm stroke |
[kg] |
0.005 |
0.006 |
0.007 |
0.016 |
0.024 |
| Stroke max. |
[mm] |
40 |
50 |
50 |
50 |
50 |
| Working pressure min./max. |
[bar] |
1 - 10 |
1 - 10 |
1 - 10 |
1 - 10 |
1 - 10 |
|
10
|
12
|
M12x1,25
|
11
|
4
|
14
|
M5 t=5
|
8
|
M4
|
17
|
5.5
|
7
|
2.2
|
|
12
|
16
|
M16x1,5
|
16
|
6
|
19
|
M5 t=5
|
12
|
M6
|
22
|
6
|
10
|
3.2
|
|
16
|
16
|
M16x1,5
|
16
|
6
|
19
|
M5 t=5
|
12
|
M6
|
22
|
6
|
10
|
3.2
|
|
20
|
20
|
M22x1,5
|
18
|
8
|
28
|
G1/8 t=8
|
16
|
M8
|
30
|
7
|
13
|
4
|
|
25
|
22
|
M22x1,5
|
21
|
8
|
28
|
G1/8 t=8
|
16
|
M10x1,25
|
30
|
7
|
17
|
6
|
|
...10
|
6
|
4
|
4.8
|
12
|
37
|
11
|
16
|
64
|
73.5
|
13
|
3
|
|
...12
|
8
|
6
|
4.8
|
16
|
41
|
16
|
22
|
75
|
88.5
|
19
|
5
|
|
...16
|
8
|
6
|
4.8
|
16
|
47
|
17
|
22
|
82
|
95.5
|
19
|
5
|
|
...20
|
12
|
8
|
7
|
18
|
51
|
19
|
24
|
95
|
109.5
|
28
|
6
|
|
...25
|
12
|
10
|
7
|
19
|
55
|
21
|
28
|
104
|
119.5
|
28
|
8
|
|
|
|
|
|
 |