Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Mini cylinder, ISO 6432, Series MNI
▶ Ø 16 - 25 mm ▶ Ports: M5 - G 1/8 ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ corrosion-protected ▶ Piston rod: through, external thread ▶ ATEX optional
 
Standards ISO 6432
Compressed air connection internal thread
   
Working pressure min./max. 1.5 bar / 10 bar
Ambient temperature min./max. -25°C / +80°C
Medium temperature min./max. -25°C / +80°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Stainless steel
Piston rod  Stainless steel
Piston  Brass, Aluminum
Front cover  Aluminum, anodized
End cover  Aluminum, anodized
Seal  Acrylonitrile Butadiene Rubber; Polyurethane
Nut for cylinder mounting  Steel, galvanized
Nut for piston rod  Steel, galvanized
Scraper  Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Declaration of conformity

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Clamping piece for magnetic field sensor necessary
ATEX-certified cylinders are available at Bosch Rexroth sales centres
ATEX ID: II 2G c IIB T4
II 2D c IP65 T125°C X
The operating temperature range for ATEX-certified cylinders is -20°C to +50°C.
Warning: The piston rod halves must not be twisted against one another!

Piston Ø [mm] 16 20 25    
Retracting piston force [N] 109 166 260    
Extracting piston force [N] 109 166 260    
Impact energy [J] 0.14 0.23 0.35    
Weight 0 mm stroke [kg] 0.091 0.182 0.317    

+10 mm stroke [kg] 0.0063 0.0102 0.0155    
Stroke max. [mm] 800 1100 1300    
Working pressure min./max. [bar] 1 - 10 1 - 10 1 - 10    

  Piston Ø
Piston rod thread
Ports
Piston rod Ø
16
M6
M5
6
20
M8
G 1/8
8
25
M10x1,25
G 1/8
10
   
Stroke 10
0822382001
0822383001
0822384001
   
25
0822382002
0822383002
0822384002
   
50
0822382003
0822383003
0822384003
   
80
0822382004
0822383004
0822384004
   
100
0822382005
0822383005
0822384005
   
125
0822382006
0822383006
0822384006
   
160
0822382007
0822383007
0822384007
   
200
0822382008
0822383008
0822384008
   
250 -
0822383009
0822384009
   
320 -
0822383010
0822384010
   
400 - -
0822384011
   
500 - -
0822384012
   
other versions can be ordered from Bosch Rexroth sales offices

Dimensions
S = stroke


Piston Ø
AM –2
BE
BF
E
EE
KK
KV
KW
KX
KY
MM f8
M1/M2
16
16
M16x1,5
16
19
M5 t=5
M6
22
6
10
3.2
6
4.8
20
20
M22x1,5
18
28
G1/8 t=8
M8
30
7
13
4
8
7
25
22
M22x1,5
21
28
G1/8 t=8
M10x1,25
30
7
17
6
10
7
...Piston Ø
PB ±1
SW 1
SW 2
WF ±1,4
ZL ± 1,7
ZM +0/-2,5






...16
47
19
5
22
78.5
102.5






...20
51
28
6
24
90.5
116.4






...25
55
28
8
28
98.5
128.2









JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-26, © Bosch Rexroth AG, subject to change