Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

AP6, Ball eye rod end
 
Search in catalog
Search

Advanced search
Documentation

Data sheet
Part No.
KK
AA
AV
min.
CE
Ø CN H7
EN –0,1
ER
EU
max.
LF
SW
Z [°]
max.
 
 
 
 
 
 
 
 
 
 
 
 
M4
12
8
27
5
8
9
7.5
9
9
4
M6
13
9
30
6
9
10
7.5
10
11
4
M8
16
12
36
8
12
12
9.5
12
14
4
M10
19
20
43
10
14
14
10.5
13
17
6
M10x1,25
19
15
43
10
14
14
11.5
14
17
4
M12x1,25
22
18
50
12
16
16
12.5
16
19
4
M16x1,5
27
24
64
16
21
21
15.5
21
22
4
M20x1,5
34
30
77
20
25
25
18.5
25
30
4
M27x2
50
45
110
30
37
35
27
35
41
4
M36x2
60
56
125
35
43
40
32
40
50
4
M42x2
69
60
142
40
49
45.5
37
45
55
4
M48x2
75
65
160
50
60
58
45
60
65
6
M12
22
22
50
12
16
16
12
16
19
13
M12x1,25
22
16
50
12
12
17
8
16
19
8
M16x1,5
29
24
67
16
16
23
11
20
24
8
M20x1,5
34
30
77
20
20
26.5
13
23
30
8
M24x2
42
36
94
25
25
32
17
27
36
8
M24x2
42
36
94
25
31
30
23
30
36
15
M4
11
8
27
5
8
9
6
9
9
6.5
M6
13
9
30
6
9
10
6.75
10
11
6.5
M8
16
12
36
8
12
12
9
12
14
6.5
M10x1,25
19
15
43
10
14
14
10.5
14
17
6.5
M12x1,25
22
18
50
12
16
16
12
16
19
6.5
M16x1,5
27
24
64
16
21
21
15
21
22
7.5
M20x1,5
34
30
77
20
25
25
18
25
30
7.5
M27x2
50
45
110
30
37
35
25
35
41
7.5
M10x1,25
19
20
43
10
14
14
10.5
14
17
7
M12x1,25
22
22
50
12
16
16
12
16
19
7
M16x1,5
27
28
64
16
21
21
15
21
22
8
M20x1,5
34
33
77
20
25
25
18
25
32
8
M10x1,25
19
16
43
10
9
15
9
14
8
M12x1,25
22
18
50
12
12
17
9
16
8
M16x1,5
28
26
67
16
16
23
12
20
8
M20x1,5
32
32
77
20
20
26
14
23
8
M27x2
52
51
110
30
37
35
18
36
4
M36x2
53
53
125
35
35
42
24
37
6
...Part No.
Material
Surface
Weight
Note





... 
 
 
[kg]
 





Steel
galvanized
0.02
-





Steel
galvanized
0.03
-





Steel
galvanized
0.05
-





Steel
galvanized
0.066
-





Steel
galvanized
0.07
-





Steel
galvanized
0.12
-





Steel
galvanized
0.21
-





Steel
galvanized
0.38
-





Steel
galvanized
1.17
-





Steel
galvanized
2
-





Steel
galvanized
3.4
-





Steel
galvanized
5.2
-





Steel
galvanized
0.11
-





Steel
galvanized
0.119
1)





Steel
galvanized
0.282
1)





Steel
galvanized
0.435
1)





Steel
galvanized
0.791
1)





Steel
galvanized
0.729
-





Stainless steel
-
0.022
-





Stainless steel
-
0.035
-





Stainless steel
-
0.057
-





Stainless steel
-
0.09
-





Stainless steel
-
0.12
-





Stainless steel
-
0.23
-





Stainless steel
-
0.41
-





Stainless steel
-
1.24
-





Stainless steel, acid-proof
-
0.1
-





Stainless steel, acid-proof
-
0.12
-





Stainless steel, acid-proof
-
0.23
-





Stainless steel, acid-proof
-
0.42
-





Stainless steel, acid-proof
-
0.1
-





Stainless steel, acid-proof
-
0.2
-





Stainless steel, acid-proof
-
0.4
-





Stainless steel, acid-proof
-
0.5
-





Stainless steel, acid-proof
-
1.1
-





Stainless steel, acid-proof
-
1.4
-





1) narrow version



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-15, © Bosch Rexroth AG, subject to change