| Version |
field bus AS-i |
| Blocking principle |
Single base plate principle |
| Working pressure min./max. |
-0.9 bar / 10 bar |
| Control pressure min./max. |
2.5 bar / 10 bar |
| Ambient temperature min./max. |
+0°C / +50°C |
| Medium temperature min./max. |
+0°C / +50°C |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Protection class, with plug |
IP 65 |
| Number of valve positions |
4 / 8 |
| Number of solenoid coils |
4 / 8 |
| Operational voltage electronics |
24 V DC |
| Electronics voltage tolerance |
-15% / +20% |
| Power supply connection |
Black AS-i flat cable |
| Communication port |
Yellow AS-i flat cable |