Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/3-way valve, Series LS04 AF
▶ Qn = 170 l/min ▶ closed center ▶ pipe connection ▶ compressed air connection output: 1/8 ″ - 1/4 ″ ▶ Electr. connection: Plug, M8, 3-pin ▶ Manual override: without detent
 
Version Spool valve, zero overlap
Pilot internal
Sealing principle soft sealing
Working pressure min./max. 3 bar / 8 bar
Ambient temperature min./max. +0°C / +50°C
Medium temperature min./max. +0°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Connector standard EN 61076‒2‒101
 
Protection class acc. to DIN EN 61140
electrically
Class III
Degree of protection with electrical connector/plug IP 65
Protective circuit Z-diode
Status display LED Yellow
Duty cycle 100 %
Switch-on time 11 ms
Switch-off time 11 ms
Generic emission standard in accordance with EN 61000-6-4:2002
Generic immunity standard in accordance with IEC 61000-6-2:2005
Mounting screw M3
mounting screw tightening torque 0.5 Nm

Materials:
Housing  Polyoxymethylene
Seals  Acrylonitrile Butadiene Rubber; Hydrogenated nitrile butadiene rubber; Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Calculation Tool
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
The product is a part of the EasyHandling system.

Operating
voltage
Voltage
tolerance
Power consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
0.7


 
MO
Compressed air connection
Operating
voltage
Flow conductance 
Flow rate value
Weight
Part No.
 
 
Input
Output
Exhaust
DC
C
Qn
 
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
[kg]
 
1/8 ″
1/8 ″
1/8 ″
24 V
0.25
170
0.051
1/4 ″
1/4 ″
1/4 ″
0.33
MO = Manual override
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions


PIN assignment for electrical connector
1) Pin not assigned
3) 0 V
4) 24 V

Note: Bi-polar protective circuit to prevent overvoltage




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change