1) Basic valve without coil Nominal flow Qn at 6 bar and Δp = 1 bar
Dimensions in mm
1) coil can be rotated at 90° intervals 2) after removal of cap M 5 internal thread M5 3) electrical connector can be plugged at 180° intervals 4) manual override
Dimensions in inches
1) coil can be rotated at 90° intervals 2) after removal of cap M 5 internal thread M5 3) electrical connector can be plugged at 180° intervals 4) manual override