Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

3/2-way valve, Series AP
▶ Qn= 190 l/min ▶ pipe connection ▶ compressed air connection output: M5
 
Version Poppet valve
Working pressure min./max. 0 bar / 10 bar
Ambient temperature min./max. -30°C / +80°C
Medium temperature min./max. -30°C / +80°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
 

Materials:
Housing  Aluminum
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
 
Actuating element
Compressed air connection
Qn
1 → 2
Qn
2 → 3
Weight
Fig.
Note
Part No.
 
 
Input
Output
 
 
 
 
 
 
 
 
 
 
[l/min]
[l/min]
[kg]
 
 
 
Plunger
M5
M5
190
150
0,036
Fig. 1
-
Roller
M5
M5
190
150
0,05
Fig. 2
-
Roller lever, one-way trip
M5
M5
190
150
0,055
Fig. 3
-
Push button
M5
M5
190
150
0,05
Fig. 4
-
Lever
M5
M5
190
150
0,042
Fig. 5
-
panel installation
M5
M5
190
150
0,068
Fig. 6
1); 2)
1) Please order control button separately.
2) Cannot be combined with mushroom button with detent and rotary release R412012741
Nominal flow Qn at 6 bar and Δp = 1 bar

Actuating force
F = actuating force
PB = Working pressure


Dimensions,  Fig. 1,  Basic valve
1) actuating stroke
2) overstroke
3) Exhaust
Dimensions of basic valve apply to all types of actuation.


Dimensions,  Fig. 2
1) actuating stroke
2) overstroke


Dimensions,  Fig. 3
1) actuating stroke
2) overstroke


Dimensions,  Fig. 4
1) actuating stroke


Dimensions,  Fig. 5
actuating torque: 5 Ncm


Dimensions,  Fig. 6
1) cut-out in the front plate


Dimensions,  cut-out in the front plate
1) For the mushroom buttons (R412012738, R412012739, R412012740) a minimum distance 41 mm must be ensured.




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-01-07, © Bosch Rexroth AG, subject to change