Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Pilot-operated non-return valve, Series NR02
▶ Qn = 550 - 3000 l/min ▶ internal thread - external thread ▶ installing in piping
 
Version Poppet valve
Working pressure min./max. 3 bar / 10 bar
Ambient temperature min./max. -25°C / +80°C
Medium temperature min./max. -10°C / +60°C
Medium Compressed air

Materials:
Housing  Die cast zinc
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Documentation

Data sheet
 
Port 1
Port 2
Port 12
Qn
1 → 2
Weight
Fig.
Part No.
 
 
 
 
[l/min]
[kg]
 
 
G 1/8
R 1/8
G 1/8
550
0,132
Fig. 1
G 1/4
R 1/4
Ø 8x1
1000
0,132
Fig. 2
G 1/4
R 1/4
G 1/8
1000
0,132
Fig. 3
G 1/2
G 1/2
G 1/8
3000
0,335
Fig. 4
Nominal flow Qn at 6 bar and Δp = 1 bar

Fig. 1


Part No.
R1
R2
R3
R4
R5
L1
L2
L3
L4
L5
L6
H1
R1/8
15
G1/8
G1/8
16
4
10
0,3
8
40
55
0,3
...Part No.
H2
H3
H4








8
50,5
22









Fig. 2


Part No.
R1
R2
R3
L1
L2
L3
L4
L5
L6
H1
H2
R1/4
G1/4
20
6
13
0,3
12
40
58
57,5
22

Fig. 3


Part No.
R1
R2
R3
R4
R5
L1
L2
L3
L4
L5
L6
H1
R1/4
15
G1/8
G1/4
20
6
13
0,3
12
40
58
0,3
...Part No.
H2
H3
H4








8
50,5
22









Fig. 4


Part No.
R1
R2
R3
R4
R5
R6
L1
L2
L3
L4
L5
H1
30
G1/2
15
G1/8
G1/2
30
12
12
29
59
66
8
...Part No.
H2
H3
H4
H5
H6
H7





0,3
13
52,5
56
31,5
41,5








JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-12-06, © Bosch Rexroth AG, subject to change