Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Non-return valve, Series NR01
▶ Qn = 230 - 6200 l/min ▶ internal thread - internal thread ▶ installing in piping
 
Version Poppet valve
Medium Compressed air

Materials:
Housing  Brass
Seals  Acrylonitrile Butadiene Rubber
The delivered product varies from that in the illustration. See the drawing for an exact description.
Search in catalog
Search

Advanced search
Documentation

Data sheet
 
Port 1
Port 2
Qn
1 → 2
Working pressure
min./max.
Ambient temperature
min./max.
Medium temperature
min./max.
Weight
Part No.
 
 
 
[l/min]
[bar]
[°C]
[°C]
[kg]
 
G 1/8
G 1/8
230
0,5 / 15
-10 / +60
-10 / +60
0,072
G 1/4
G 1/4
1050
0,168
G 3/8
G 3/8
1650
0,263
G 1/2
G 1/2
2200
0,283
G 3/4
G 3/4
6200
0,38
...Part No.
Fig.
... 
 
Fig. 1
Fig. 2
Fig. 2
Fig. 3
Fig. 2
Nominal flow Qn at 6 bar and Δp = 1 bar

Fig. 1


Fig. 2


 
G1
G2
L
L1
L2
L3
SW1




5340981100
G 1/4
G 1/4
51
23
19
19
17




5340981200
G 3/8
G 3/8
59,5
29
24,5
24,5
22




5340981400
G 3/4
G 3/4
77,5
39
35,8
35,8
32





Fig. 3




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-11-06, © Bosch Rexroth AG, subject to change