|
|

 |
|
End plate left, End plate right
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type H ▶ Can be assembled into blocks
|
|
|
|
|
| Ambient temperature min./max. |
-15°C / +70°C |
| Medium temperature min./max. |
-15°C / +70°C |
| Medium |
Compressed air |
| Working pressure min./max. |
0 bar / 16 bar |
| Mounting screw |
with hexagon socket |
| Exhaust (3,5) |
With directional exhaust (3/5) |
| |
Ports separated |
| Subbase |
Die-cast aluminum |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
ISO 1
|
G 3/8
|
G 3/8
|
G 1/8
|
G 1/8
|
0,404
|
Fig. 1
|
|
|
0,382
|
Fig. 2
|
|
|
|
|
|
|
 |