|
|
Spring-loaded plunger, Series PSL
|
|
|
|
|
| Version |
not non-rotating |
| Ambient temperature min./max. |
0 °C / 80 °C |
| Housing |
Steel, galvanized |
| Guide bushing |
Brass |
| Spring |
spring steel |
| Nut |
Steel, galvanized |
|
|
|
|
 |
|
0,596
|
1,49
|
550
|
47
|
0,7
|
0,009
|
Fig. 1
|
|
|
0,323
|
2,75
|
1500
|
97
|
2,2
|
0,019
|
Fig. 1
|
|
|
0,221
|
3,53
|
3700
|
385
|
13,9
|
0,08
|
Fig. 2
|
|
|
0,143
|
3,57
|
3700
|
283
|
13,9
|
0,09
|
Fig. 2
|
|
|
0,097
|
2,92
|
3700
|
173
|
13,9
|
0,11
|
Fig. 2
|
|
|
0,711
|
6,47
|
2400
|
747
|
36,6
|
0,145
|
Fig. 2
|
|
|
0,452
|
1,4
|
2400
|
466
|
36,6
|
0,175
|
Fig. 2
|
|
|
0,262
|
5,38
|
2400
|
340
|
36,6
|
0,19
|
Fig. 2
|
|
|
3,829
|
25,64
|
4900
|
1870
|
99,1
|
0,4
|
Fig. 2
|
|
|
1,072
|
37,2
|
4900
|
800
|
99,1
|
0,53
|
Fig. 2
|
|
|
|
M6x0,75
|
M3
|
M3
|
5
|
33,5
|
10
|
10
|
7
|
4,5
|
|
|
|
|
G 1/8
|
M5
|
M5
|
10
|
47,2
|
15
|
14
|
7
|
7
|
|
|
|
|
M16x1
|
G 1/8
|
G 1/8
|
15
|
80
|
30
|
22
|
14
|
12
|
73,5
|
|
|
|
M16x1
|
G 1/8
|
G 1/8
|
25
|
93
|
30
|
22
|
14
|
12
|
86,5
|
|
|
|
M16x1
|
G 1/8
|
G 1/8
|
50
|
124
|
30
|
22
|
14
|
12
|
117,5
|
|
|
|
M20x1,5
|
G 1/8
|
G 1/4
|
25
|
94,5
|
40
|
24
|
17
|
17
|
86
|
|
|
|
M20x1,5
|
G 1/8
|
G 1/4
|
50
|
124
|
40
|
24
|
17
|
17
|
115,5
|
|
|
|
M20x1,5
|
G 1/8
|
G 1/4
|
75
|
153,5
|
40
|
24
|
17
|
17
|
145
|
|
|
|
M30x1,5
|
G 3/8
|
G 1/2
|
25
|
116
|
55
|
36
|
24
|
24
|
105,3
|
|
|
|
M30x1,5
|
G 3/8
|
G 1/2
|
75
|
187
|
55
|
36
|
24
|
24
|
176,5
|
|
|
|
|
|