Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Field bus connections
Directional valves
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Pneumatic connection technologies
Electrical connection technologies
Customer-specific solutions
Technical information
Archive
Spare parts
Sensors, Series SN4
▶ with cable ▶ without wire end ferrule, tin-plated
Ambient temperature min./max.
-20°C / +80°C
Protection class
IP 67, IP 65
Switching logic
NO (make contact)
Display
LED
Materials:
Housing
epoxy resin
Search in catalog
Search
Advanced search
Documentation
Data sheet
Technical Remarks
■
If reed sensors are used, we recommend using a short-circuit protective device (SCPD).
Type of contact
Cable length
DC operating voltage
min./max.
Operational voltage AC
min./max.
DC switching current, max.
AC switching current, max.
Voltage drop U at Imax
Part No.
[m]
[V]
[V]
[A]
[A]
[V]
Reed
5
-
-
-
0,13
I*Rs
0830100355
3
0 / 240
0 / 240
0,1
0,13
0830100356
3
0 / 240
0 / 240
0,5
0,57
0830100357
3
12 / 42
12 / 42
0,13
0,13
0830100358
5
12 / 42
12 / 42
0,13
0,13
0830100359
5
0 / 240
0 / 240
0,5
0,57
0830100360
...Part No.
Protective resistor for reed
Vibration resistance
Shock resistance
Max.
LED
Note
...
[Ω]
...
0830100355
27
35 g (50 - 1000 Hz)
50 g / 11 ms
Yellow
1)
...
0830100356
27
1)
...
0830100357
0,33
1)
...
0830100358
27
2)
...
0830100359
27
2)
...
0830100360
0,33
1)
1) Switching capacity: 20 W / 32 VA
2) Switching capacity: 5,5 W / 5,5 VA
interfaces: without wire end ferrule, tin-plated
Protected against polarity reversal
Dimensions
1) LED
JavaScript is not activated in your browser.
This may result in functional restrictions.