Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Multipole plug D-Sub (25-pin)
▶ Socket, D-Sub, 25-pin ▶ with cable
 
Ambient temperature min./max. -5°C / +50°C
Protection class IP 20
Operating voltage DC max. 24 V
Cable exit angled 90°

Materials:
Housing  metal
Cable sheath  Polyvinyl chloride
Search in catalog
Search

Advanced search
Documentation

Data sheet

Assembly instructions
Technical Remarks
The specified protection class is valid only in assembled and tested state.

Electrical interface
Cable length L
Weight
Part No.
[Port 1]
[m]
[kg]
 
Socket, D-Sub, 25-pin
3
0,487
Socket, D-Sub, 25-pin
10
1,411

Dimensions


PIN assignment and cable colors
cable identification as per DIN 47100


Pin 1 2 3 4 5 6 7 8 9 10 11 12 13
Color white brown green yellow gray pink blue red black violet gray/pink red/blue white/green

Pin 14 15 16 17 18 19 20 21 22 23 24 25
Color brown/green white/yellow yellow/brown white/gray gray/brown white/pink pink/brown white/blue brown/blue white/red brown/red white/black



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-07, © Bosch Rexroth AG, subject to change