Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

M23x1 socket (female), Series CN2
▶  Socket, M23, 9-pin ▶ screened
 
Ambient temperature min./max. -40°C / +125°C
Protection class IP 67

Materials:
Housing  Brass,  nickel-plated
Seals  fluorocarbon caoutchouc
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
The specified protection class is valid only in assembled and tested state.

Operating
voltage
 
Max. current
Cable exit
suitable cable-Ø min./max
Weight
Note
Part No.
AC
 
 
 
 
 
 
[V]
[A]
 
[mm]
[kg]
 
 
125
20
angled 90°
7 / 8
0,156
1)
0,153
2)
1) Screwed contact
2) Soldering contact

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-10, © Bosch Rexroth AG, subject to change