Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Electrical connectors, Series CN1
▶ ISO 6952 ▶  Electrical connector, form B
 
Ambient temperature min./max. -25°C / +40°C
Protection class IP 65
Cable fitting M16x1,5
mounting screw tightening torque 0,4 Nm
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
 
Operating
voltage
Max. current
Contact assignment
Cable exit
Protective circuit
suitable cable-Ø min./max
Part No.
 
DC
AC
 
 
 
 
 
 
 
[V]
[V]
[A]
 
 
 
[mm]
 
300
-
10
2+E
angled 90°
-
5 / 8
24
24
-
2+E
angled 90°
Z-diode
5 / 8
-
110
-
2+E
angled 90°
Varistor
5 / 8
230
...Part No.
number of plug options 1
LED status display
Housing color
Weight
Fig.
Note
... 
 
 
 
 
 
 
... 
 
 
 
[kg]
 
 
2 positions each 180°
-
Black
0,02
Fig. 1
1); 3)
2 positions each 180°
Yellow
Transparent
0,02
Fig. 2
1); 4)
2 positions each 180°
Red
Transparent
0,02
Fig. 2
1); 4)
2); 4)
1) Profile seal
2) Flat gasket
3) Seal: caoutchouc/butadiene caoutchouc
4) Seal: Silicone caoutchouc

Fig. 1


Fig. 2




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-11, © Bosch Rexroth AG, subject to change