|
|

 |
|
Series AR1
▶ G 1/2 - G 2 ▶ 1 - 90 L
|
|
|
|
|
| Working pressure min./max. |
See table below |
| Ambient temperature min./max. |
-40°C / +100°C |
| Medium temperature min./max. |
-40°C / +100°C |
| Medium |
Compressed air |
| Air reservoir volume |
See table below |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
G 1/2
|
-
|
0 / 11
|
1
|
105
|
Fig. 1
|
|
|
G 1
|
G 1/2
|
0 / 11
|
3,2
|
101,6
|
Fig. 2
|
|
|
0 / 10
|
5
|
154
|
Fig. 3
|
|
|
0 / 11
|
10
|
206
|
Fig. 4
|
|
|
0 / 10
|
20
|
246
|
Fig. 5
|
|
|
0 / 11
|
40
|
276
|
Fig. 6
|
|
|
G 2
|
G 1/2
|
0 / 11
|
90
|
350
|
Fig. 7
|
|
|
|
|
|
|
 |