1) port pneumatic: according to ISO 228-1 The detection distance is based on one measuring point per test module and depends on the operating conditions. For more information, see operating instructions.
Dimensions
1)
Operating pressure
4)
Port 4 (to nozzle)
R1) Test module exhaust/sealing air connection (max. 1 bar) R2) Pilot control exhaust
M) plug-in connection for plastic pipe Ø 6x1 of pressure gauge
L = length
D = Throttle (cleaning pressure)
M12 contact assignment: contact 1: 24 V DC contact 2: output signal 24 V DC, S1 (working pressure), max. 100 mA contact 3: 0 V contact 4: output signal 24 V DC, S2 (testing), max. 100 mA contact 5: FE
circuit diagram
Valve side 14: test pressure Port 4: connection nozzle
valve side 12: cleaning pressure port R: exhaust (see dimensions for R1 and R2)