Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/2-way valve, Series 740 CP
▶ Qn = 950 l/min ▶ pipe connection ▶ compressed air connection output: Ø 10x1 ▶ Can be assembled into blocks ▶ corrosion-protected ▶ Manual override: with detent ▶ suitable for ATEX
 
Version Diaphragm poppet valve
Pilot internal
Sealing principle soft sealing
Mounting on manifold strip PRS strip
Working pressure min./max. 2 bar / 10 bar
Ambient temperature min./max. -15°C / +60°C
Medium temperature min./max. -15°C / +60°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³

Materials:
Housing  Polyoxymethylene
Seals  Acrylonitrile Butadiene Rubber
Front plate  Polyarylamide
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Manufacturer's declaration
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

 
 
Compressed air connection
Flow rate value
 
 
 
 
Blocking principle
Input
Output
Exhaust
Pilot connection
Qn
Weight
Note
Part No.
 
 
 
 
 
 
[l/min]
[kg]
 
 
Single base plate principle, Plate principle
Ø 10x1
Ø 10x1
M14x1
Ø 8x1
950
0,23
1)
1) See diagram
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar
with throttle

Pilot pressure range
x: operating pressure (bar) y: control pressure (bar)
a: maximum control pressure depending on operating pressure
b: minimum control pressure depending on operating pressure


Dimensions
1) for pipe Ø 8 x 1
2) flow control screw for exhausts 5 (R) and 3 (S)
3) position indicator




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-25, © Bosch Rexroth AG, subject to change