Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Connection with diagnosis (DDL), V-design
▶ Driver
 
Ambient temperature min./max. +5°C / +50°C
Protection class, with plug IP 65
Operational voltage electronics 24 V DC
Power consumption electronics 0,03 A
Operational voltage valves 24 V DC
Number of solenoid coils 32
Total output for valves 3 A
Max. cable length (DDL) 40 m
Max. number of DDL participants 14
VS connection Socket
DIN 41612/IEC 603-2 (form C/2)

Materials:
Housing  Die-cast aluminum
The delivered product may vary from that in the illustration.
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Operating Instructions

GSD/EDS files
Technical Remarks
Max. current in 0 V line: 4 A
You will find assignment schemes for the product in the operating instructions, or contact the nearest Bosch Rexroth sales office.

Communication port Bus IN  X71
Communication port Bus OUT  X72
power supply
port for second power supply
Operating Instructions
Weight
Fig.
Part No.
 
 
 
 
[kg]
 
 
Plug (male), M12, 5-pin
Socket (female), M12, 5-pin
via communication connection plug
1987765499
0,663
Fig. 1
Plug (male), M12, 5-pin
Socket (female), M12, 5-pin
Plug (male), M12, 4-pin, A-coded
1987765499
0,675
Fig. 2

Fig. 1


Fig. 2




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-24, © Bosch Rexroth AG, subject to change