|
|
Double piston cylinder, Series TWC-RL
▶ Ø16 - 25 mm ▶ double-acting ▶ with magnetic piston ▶ cushioning: elastic ▶ end position lock: extended cylinder
|
|
|
|
|
| Ambient temperature min./max. |
+0°C / +60°C |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 1 mg/m³ |
| Working pressure min./max. |
1,5 bar / 7 bar |
| Pressure for determining piston forces |
6,3 bar |
| Housing |
Aluminum, anodized |
| Front plate |
Steel galvanized
|
| Piston rod |
Steel, hardened |
| Seal |
Acrylonitrile Butadiene Rubber |
| Guide bushing |
Aluminum, anodized |
| Front cover |
Steel, nickel-plated |
| End cover |
Polyoxymethylene
|
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
| ■ |
Safety function: end position lock with pressure drop |
| Port |
M5 |
M5 |
M5 |
|
|
| Retracting piston force |
[N] |
189 |
296 |
475 |
|
|
| Extracting piston force |
[N] |
253 |
395 |
618 |
|
|
| Speed max. |
[m/s] |
0,5 |
0,5 |
0,5 |
|
|
| Max. holding force when locked |
[N] |
96 |
150 |
235 |
|
|
| Max. play with locked end position |
[mm] |
1 |
1 |
1 |
|
|
| Max. retracted stroke setting |
[mm] |
-5 |
-5 |
-5 |
|
|
| Cushioning energy max. |
[J] |
0,11 |
0,17 |
0,23 |
|
|
| Weight |
10 mm stroke |
[kg] |
0,26 |
0,39 |
0,67 |
|
|
|
+10 mm stroke |
[kg] |
0,033 |
0,049 |
0,051 |
|
|
|
16
|
2xM4
|
5
|
4,5
|
8
|
5,5
|
M5
|
2xM4
|
8
|
20
|
21
|
88
|
83
|
|
20
|
2xM4
|
5
|
4,5
|
8
|
5,5
|
M5
|
2xM4
|
10
|
24
|
25
|
98
|
88
|
|
25
|
2xM5
|
6
|
4,5
|
9
|
6
|
M5
|
2xM4
|
12
|
29
|
30
|
101
|
92
|
|
...16
|
93
|
103
|
113
|
123
|
133
|
143
|
153
|
8
|
1
|
6
|
15
|
|
...20
|
98
|
108
|
118
|
128
|
138
|
148
|
158
|
10
|
1
|
9
|
15
|
|
...25
|
102
|
112
|
122
|
132
|
142
|
152
|
162
|
10
|
1
|
8
|
15
|
|
...16
|
40
|
45
|
45
|
50
|
55
|
60
|
65
|
70
|
75
|
22
|
10
|
|
...20
|
40
|
45
|
45
|
50
|
55
|
60
|
65
|
70
|
75
|
25
|
12
|
|
...25
|
50
|
50
|
50
|
55
|
60
|
65
|
70
|
75
|
80
|
30
|
12
|
|
...16
|
11
|
53
|
34
|
24
|
47
|
5,7
|
18,5
|
54
|
47
|
|
|
|
...20
|
11
|
61
|
44
|
28
|
55
|
6,8
|
20
|
62
|
55
|
|
|
|
...25
|
9
|
72
|
56
|
34
|
66
|
8,3
|
22,5
|
73
|
66
|
|
|
|
|
|
|