Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/2-way valve, Series CD07
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: Namur base plate ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ single solenoid
 
Version Spool valve, zero overlap
Pilot internal
Sealing principle soft sealing
Working pressure min./max. 3 bar / 10 bar
Control­ pressure
min./max.
3 bar / 10 bar
Ambient temperature min./max. -25°C / +50°C
Medium temperature min./max. -25°C / +50°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Compressed air connection according to ISO 228-1
  with directional pilot air exhaust
Connector standard EN 175301-803:2006
 
Degree of protection with electrical connector/plug See table below
  Protected against polarity reversal
Compatibility index 13, 14
Duty cycle 100 %

Materials:
Housing  Polyamide, fiber-glass reinforced; Die cast zinc
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Manufacturer's declaration
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
ATEX optional: ATEX version can be produced by combining the basic valve without coil with an ATEX coil.
ATEX ID: see ATEX coils catalog page.

Operating
voltage
Voltage
tolerance
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
 
 
 
W
VA
VA
VA
VA
24 V
-
-
-10% / +10%
-
-
2,1
-
-
-
-
-
230 V
230 V
-
-20% / +10%
-10% / +20%
-
6,9
5,8
4,8
4,1


 
MO
Compressed air connection
Operating
voltage
Holding power
Holding power
Switch-on power
Part No.
 
 
Input
Output
Exhaust
Pilot control exhaust
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
AC 50 Hz
 
 
 
 
 
 
 
 
 
 
 
 
 
 
G 1/4
Namur base plate
G 1/4
M5
24 V
-
-
-
-
-
-
230 V
230 V
4,8
4,1
6,9
G 1/4
Namur base plate
G 1/4
M5
-
-
-
-
-
-
...Part No.
Switch-on power
Flow rate value
Switch-on time
Switch-off time
Protection class
Weight
Note
... 
AC 60 Hz
Qn
Qn
1▶2
Qn
2▶3
 
 
 
 
 
... 
 
[l/min]
[ms]
[ms]
 
[kg]
 
-
1200
1200
1200
25
45
IP 65
0,6
-
5,8
-
1200
1200
1200
-
-
-
-
1); 2)
1) Basic valve without coil
2) ATEX optional
Nominal flow Qn at 6 bar and Δp = 1 bar
MO = Manual override

Dimensions
1) after removal of cap M 5 internal thread 2) threaded pin DIN 914 M5 x 20 3) O-ring 16 x 2 (included)




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-25, © Bosch Rexroth AG, subject to change