Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Electrical connectors with cable, Series CN1
▶ ISO 6952 ▶ with cable ▶ form B
 
Ambient temperature min./max. -20°C / +80°C
Protection class IP 67
Cable exit angled 90°
Wire cross-section 0,75 mm²
Tightening torque for mounting screws 0,4 Nm

Materials:
Housing color Black
Seals  caoutchouc/butadiene caoutchouc
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
 
Operating
voltage
Max. current
Protective circuit
Contact assignment
LED status display
Cable length L
Part No.
 
[V DC]
[V AC]
[A]
 
 
 
[m]
 
24
24
10
Z-diode
2+E
Yellow
3
3
5
5
...Part No.
Weight
Fig.
Note
... 
[kg]
 
 
0,2
Fig. 1
1)
0,2
Fig. 2
0,31
Fig. 1
0,31
Fig. 2
1) Flat gasket

Fig. 1 Fig. 2
1) 0° female insert
2) 180° female insert




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-10, © Bosch Rexroth AG, subject to change