|
|
Multipole plug D-Sub (25-pin)
▶ Socket, D-Sub, 25-pin
|
|
|
|
|
| Ambient temperature min./max. |
-5°C / +50°C |
| Protection class |
IP 65 |
| Operating voltage DC max. |
24 V |
| Operational voltage AC, max. |
115 V |
| Wire cross-section |
0,34 mm² |
|
|
|
|
 |
| ■ |
The specified protection class is valid only in assembled and tested state. |
| ■ |
Note for use with VS LP04: The plug can only be used in the LP04 versions with a side electrical connection. |
|
Socket, D-Sub, 25-pin
|
straight
|
Polyvinyl chloride
|
168
|
3
|
-
|
0,67
|
Fig. 1
|
|
|
Socket, D-Sub, 25-pin
|
straight
|
Polyvinyl chloride
|
168
|
5
|
-
|
1,06
|
Fig. 1
|
|
|
Socket, D-Sub, 25-pin
|
straight
|
Polyvinyl chloride
|
168
|
10
|
-
|
2,035
|
Fig. 1
|
|
|
Socket, D-Sub, 25-pin
|
angled 90°
|
Polyvinyl chloride
|
168
|
3
|
-
|
0,675
|
Fig. 2
|
|
|
Socket, D-Sub, 25-pin
|
angled 90°
|
Polyvinyl chloride
|
168
|
5
|
-
|
1,065
|
Fig. 2
|
|
|
Socket, D-Sub, 25-pin
|
angled 90°
|
Polyvinyl chloride
|
168
|
10
|
-
|
2,04
|
Fig. 2
|
|
|
Socket, D-Sub, 25-pin
|
straight
|
Polyurethane
|
62
|
3
|
suitable for dynamic laying
|
0,8
|
Fig. 1
|
|
|
Socket, D-Sub, 25-pin
|
straight
|
Polyurethane
|
62
|
5
|
suitable for dynamic laying
|
1,28
|
Fig. 1
|
|
|
Socket, D-Sub, 25-pin
|
straight
|
Polyurethane
|
62
|
10
|
suitable for dynamic laying
|
2,475
|
Fig. 1
|
|
|
Socket, D-Sub, 25-pin
|
angled 90°
|
Polyurethane
|
62
|
3
|
suitable for dynamic laying
|
0,805
|
Fig. 2
|
|
|
Socket, D-Sub, 25-pin
|
angled 90°
|
Polyurethane
|
62
|
5
|
suitable for dynamic laying
|
1,285
|
Fig. 2
|
|
|
Socket, D-Sub, 25-pin
|
angled 90°
|
Polyurethane
|
62
|
10
|
suitable for dynamic laying
|
2,48
|
Fig. 2
|
|
|
|
|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
12 |
13 |
|
white |
brown |
green |
yellow |
gray |
pink |
blue |
red |
black |
violet |
gray/pink |
red/blue |
white/green |
|
14 |
15 |
16 |
17 |
18 |
19 |
20 |
21 |
22 |
23 |
24 |
25 |
|
brown/green |
white/yellow |
yellow/brown |
white/gray |
gray/brown |
white/pink |
pink/brown |
white/blue |
brown/blue |
white/red |
brown/red |
white/black |
|
|
|
|